Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 20/1 A WR 182TC 2.188
Part #:0230-17557
Catalog #:425 20/1 A WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Series Code: | W420PCX |
| Gear Type: | Worm | Style: | A |
| Input HP: | 9.36 | Output Diameter (in): | 2.188 in |
| Model Code: | 425 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Output RPM: | 87.5 |
| Frame Size: | 180TC | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Ratio Range: | 20:1 | Output Torque Rating (in-lb): | 5543 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

