Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 20/1 A WR 213TC 1.500
Part #:0230-17581
Catalog #:425 20/1 A WR 213TC 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 1.375 in |
| Gear Type: | Worm | Frame Size: | 210TC |
| Style: | A | Product Type: | RIGHT ANGLE |
| Series Code: | W420PCX | Service Factor: | 1 |
| Model Code: | 425 | Ratio: | 20:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 9.36 |
| Output RPM: | 87.5 | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5543 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

