Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 25/1 A WR 213TC 1.625
Part #:0230-17594
Catalog #:425 25/1 A WR 213TC 1.625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 7.94 | Output Diameter (in): | 1.625 in |
| Style: | A | Frame Size: | 210TC |
| Input Diameter (in): | 1.375 in | Model Code: | 425 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | W420PCX |
| Ratio: | 25:1 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Output RPM: | 70 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5767 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

