Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 5/1 A WR 213TC 1.875
Part #:0230-17625
Catalog #:425 5/1 A WR 213TC 1.875
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Style: | A |
| Output RPM: | 350 | Ratio: | 5:1 |
| Series Code: | W420PCX | Frame Size: | 210TC |
| Input Diameter (in): | 1.375 in | Input HP: | 19.01 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.875 in |
| Model Code: | 425 | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.25 |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3005 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

