Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 10/1 A WR 213TC 1.875
Part #:0230-17627
Catalog #:425 10/1 A WR 213TC 1.875
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | W420PCX |
| Input HP: | 13.94 | Product Type: | RIGHT ANGLE |
| Model Code: | 425 | Style: | A |
| Frame Size: | 210TC | Input Diameter (in): | 1.375 in |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 10:1 | Output Diameter (in): | 1.875 in |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4326 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

