Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 30/1 A WR 213TC 1.875
Part #:0230-17631
Catalog #:425 30/1 A WR 213TC 1.875
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 6.96 | Gear Type: | Worm |
| Ratio: | 30:1 | Input Diameter (in): | 1.375 in |
| Output RPM: | 58.3 | Model Code: | 425 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Style: | A | Frame Size: | 210TC |
| Series Code: | W420PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.875 in | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Ratio Range: | 30:1 |
| Motor Frame Size: | 210TC | Output Torque Rating (in-lb): | 5866 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961054371 | Weight: | 117.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

