Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 60/1 A WR 213TC 2.000
Part #:0230-17658
Catalog #:425 60/1 A WR 213TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | W420PCX | Output RPM: | 29.2 |
| Output Diameter (in): | 2.000 in | Product Type: | RIGHT ANGLE |
| Style: | A | Frame Size: | 210TC |
| Model Code: | 425 | Input Diameter (in): | 1.375 in |
| Ratio: | 60:1 | Input HP: | 3.55 |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Ratio Range: | 60:1 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5371 in/lbs |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

