Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 10/1 A WR 213TC 2.188
Part #:0230-17663
Catalog #:425 10/1 A WR 213TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 175 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 2.188 in | Input Diameter (in): | 1.375 in |
| Style: | A | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Frame Size: | 210TC | Model Code: | 425 |
| Ratio: | 10:1 | Input HP: | 13.94 |
| Series Code: | W420PCX | Ratio Range: | 10:1 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4326 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

