Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 25/1 A WR 213TC 2.188
Part #:0230-17666
Catalog #:425 25/1 A WR 213TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 210TC | Output RPM: | 70 |
| Series Code: | W420PCX | Gear Type: | Worm |
| Style: | A | Model Code: | 425 |
| Product Type: | RIGHT ANGLE | Ratio: | 25:1 |
| Input HP: | 7.94 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 1.375 in | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5767 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

