Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 5/1 A WR 254TC 1.875
Part #:0230-17733
Catalog #:425 5/1 A WR 254TC 1.875
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Ratio: | 5:1 |
| Style: | A | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 250TC | Input Diameter (in): | 1.625 in |
| Series Code: | W420PCX | Output Diameter (in): | 1.875 in |
| Input HP: | 19.01 | Model Code: | 425 |
| Output RPM: | 350 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Ratio Range: | 5:1 | Output Torque Rating (in-lb): | 3005 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

