Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 7.5/1 A WR 254TC 1.875
Part #:0230-17734
Catalog #:425 7.5/1 A WR 254TC 1.875
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 15 | Style: | A |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Ratio: | 7.5:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 1.625 in | Series Code: | W420PCX |
| Model Code: | 425 | Frame Size: | 250TC |
| Service Factor: | 1 | Output RPM: | 233 |
| Output Diameter (in): | 1.875 in | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Center Distance (in): | 4.25 | Output Torque Rating (in-lb): | 3495 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

