Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 425 20/1 A WR 254TC 2.188
Part #:0230-17773
Catalog #:425 20/1 A WR 254TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | W420PCX | Model Code: | 425 |
| Frame Size: | 250TC | Ratio: | 20:1 |
| Service Factor: | 1 | Style: | A |
| Input HP: | 9.36 | Output RPM: | 87.5 |
| Output Diameter (in): | 2.188 in | Input Diameter (in): | 1.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5543 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 117.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

