Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 426 100/1 R WR 56C 1.438
Part #:0230-18332
Catalog #:426 100/1 R WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | W420PCX |
| Input HP: | 1.56 | Service Factor: | 1 |
| Output RPM: | 17.5 | Model Code: | 426 |
| Ratio: | 100:1 | Product Type: | RIGHT ANGLE |
| Style: | R | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Motor Frame Size: | 56C |
| Center Distance (in): | 4.25 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3546 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 125.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

