Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 182 7.5/1 B WR 1.000
Part #:0230-46210
Catalog #:182 7.5/1 B WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 233 | Style: | B |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.000 in | Model Code: | 182 |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 2.05 | Input Diameter (in): | 0.625 in |
| Series Code: | 180PCX | Ratio: | 7.5:1 |
| Input Style: | Shaft | Ratio Range: | 7.5:1 |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 468 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

