Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 30/1 B WR 56C .938
Part #:0230-46275
Catalog #:185 30/1 B WR 56C .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.75 | Output RPM: | 58.3 |
| Series Code: | 180PCX | Frame Size: | 56C |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.625 in |
| Style: | B | Gear Type: | Worm |
| Model Code: | 185 | Output Diameter (in): | 0.938 in |
| Ratio: | 30:1 | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 557 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

