Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 5/1 B WR 56C 1.000
Part #:0230-46281
Catalog #:185 5/1 B WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Model Code: | 185 |
| Series Code: | 180PCX | Ratio: | 5:1 |
| Output Diameter (in): | 1.000 in | Output RPM: | 350 |
| Gear Type: | Worm | Style: | B |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 2.57 |
| Product Type: | RIGHT ANGLE | Ratio Range: | 5:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 397 in/lbs |
General Specifications
| Weight: | 5.80 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

