Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 15/1 B WR 56C 1.000
Part #:0230-46284
Catalog #:185 15/1 B WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Model Code: | 185 |
| Ratio: | 15:1 | Output RPM: | 117 |
| Frame Size: | 56C | Series Code: | 180PCX |
| Output Diameter (in): | 1.000 in | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.625 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1.0 | Style: | B |
| Input HP: | 1.25 | Mounting Style: | B |
| Ratio Range: | 15:1 | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Center Distance (in): | 1.75 |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 541 in/lbs |
General Specifications
| UPC: | 662961000255 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

