Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 40/1 B WR 56C 1.000
Part #:0230-46288
Catalog #:185 40/1 B WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Input HP: | 0.55 | Input Diameter (in): | 0.625 in |
| Series Code: | 180PCX | Model Code: | 185 |
| Ratio: | 40:1 | Product Type: | RIGHT ANGLE |
| Output RPM: | 43.8 | Style: | B |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 540 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

