Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 212 10/1 B WR 1.000
Part #:0230-46403
Catalog #:212 10/1 B WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Ratio: | 10:1 |
| Series Code: | 210PCX | Gear Type: | Worm |
| Output RPM: | 175 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 212 | Style: | B |
| Input HP: | 2.5 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.625 in |
| Input Style: | Shaft | Center Distance (in): | 2.06 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 758 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 24.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

