Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 212 60/1 B WR 1.000
Part #:0230-46410
Catalog #:212 60/1 B WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Input HP: | 0.57 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Product Type: | RIGHT ANGLE | Series Code: | 210PCX |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.000 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 212 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Input Style: | Shaft | Center Distance (in): | 2.06 |
| Ratio Range: | 60:1 | Output Torque Rating (in-lb): | 773 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 24.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

