Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 15/1 B WR 56C 1.000
Part #:0230-46620
Catalog #:215 15/1 B WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Frame Size: | 56C |
| Ratio: | 15:1 | Model Code: | 215 |
| Input HP: | 1.86 | Output RPM: | 117 |
| Output Diameter (in): | 1.000 in | Series Code: | 210PCX |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Motor Frame Size: | 56C |
| Center Distance (in): | 2.06 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 819 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

