Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 60/1 B WR 56C 1.000
Part #:0230-46626
Catalog #:215 60/1 B WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Style: | B |
| Series Code: | 210PCX | Ratio: | 60:1 |
| Input HP: | 0.57 | Gear Type: | Worm |
| Output RPM: | 29.2 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 215 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Center Distance (in): | 2.06 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 773 in/lbs |
General Specifications
| UPC: | 662961760692 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

