Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 20/1 B WR 56C 1.188
Part #:0230-46633
Catalog #:215 20/1 B WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 215 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 1.5 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Frame Size: | 56C |
| Style: | B | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.188 in |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Series Code: | 210PCX | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Center Distance (in): | 2.06 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 839 in/lbs |
General Specifications
| UPC: | 662961821089 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

