Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 25/1 B WR 56C 1.250
Part #:0230-46646
Catalog #:215 25/1 B WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Model Code: | 215 |
| Output RPM: | 70 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 210PCX | Style: | B |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Input HP: | 1.19 | Gear Type: | Worm |
| Ratio: | 25:1 | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 828 in/lbs |
General Specifications
| UPC: | 662961821317 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

