Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262L 60/1 B WR 1.250
Part #:0230-47058
Catalog #:262L 60/1 B WR 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.75 in | Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 60:1 | Product Type: | RIGHT ANGLE |
| Series Code: | 260LPCX | Model Code: | 262L |
| Output RPM: | 29.2 | Style: | B |
| Input HP: | 1.03 | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Input Style: | Shaft | Center Distance (in): | 2.63 |
| Ratio Range: | 60:1 | Output Torque Rating (in-lb): | 1632 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 40.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

