Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 10/1 B WR 56C 1.000
Part #:0230-47087
Catalog #:265 10/1 B WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | 260PCX |
| Input Diameter (in): | 0.625 in | Product Type: | RIGHT ANGLE |
| Frame Size: | 56C | Output RPM: | 175 |
| Gear Type: | Worm | Model Code: | 265 |
| Output Diameter (in): | 1.000 in | Style: | B |
| Input HP: | 5 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Output Torque Rating (in-lb): | 1485 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961820891 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

