Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 5/1 B WR 143TC 1.000
Part #:0230-47145
Catalog #:265 5/1 B WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Input HP: | 7.35 | Input Diameter (in): | 0.875 in |
| Model Code: | 265 | Style: | B |
| Frame Size: | 140TC | Output Diameter (in): | 1.000 in |
| Ratio: | 5:1 | Output RPM: | 350 |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 260PCX | Center Distance (in): | 2.63 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1147 in/lbs |
General Specifications
| UPC: | 662961053725 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

