Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 15/1 B WR 143TC 1.000
Part #:0230-47148
Catalog #:265 15/1 B WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3.49 | Gear Type: | Worm |
| Model Code: | 265 | Ratio: | 15:1 |
| Input Diameter (in): | 0.875 in | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Output RPM: | 117 |
| Series Code: | 260PCX | Output Diameter (in): | 1.000 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | B |
| Frame Size: | 140TC | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.63 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1570 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961053640 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

