Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 30/1 B WR 143TC 1.000
Part #:0230-47151
Catalog #:265 30/1 B WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 58.3 | Model Code: | 265 |
| Service Factor: | 1 | Style: | B |
| Product Type: | RIGHT ANGLE | Frame Size: | 140TC |
| Gear Type: | Worm | Series Code: | 260PCX |
| Ratio: | 30:1 | Output Diameter (in): | 1.000 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.875 in |
| Input HP: | 2 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Center Distance (in): | 2.63 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1634 in/lbs |
General Specifications
| UPC: | 662961820921 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

