Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 265 20/1 B WR 143TC 1.188
Part #:0230-47161
Catalog #:265 20/1 B WR 143TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 87.5 | Model Code: | 265 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | B |
| Ratio: | 20:1 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Series Code: | 260PCX |
| Input HP: | 2.83 | Service Factor: | 1 |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.63 |
| Ratio Range: | 20:1 | Output Torque Rating (in-lb): | 1640 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961053657 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

