Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 322 25/1 B WR 1.938
Part #:0230-47462
Catalog #:322 25/1 B WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 70 |
| Product Type: | RIGHT ANGLE | Style: | B |
| Input Diameter (in): | 0.875 in | Model Code: | 322 |
| Ratio: | 25:1 | Output Diameter (in): | 1.938 in |
| Series Code: | 320PCX | Input HP: | 3.92 |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Style: | Shaft | Ratio Range: | 25:1 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2805 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961752611 | Weight: | 66.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

