Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 30/1 B WR 56C 1.438
Part #:0230-47547
Catalog #:325 30/1 B WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 58.3 |
| Output Diameter (in): | 1.438 in | Model Code: | 325 |
| Series Code: | 320PCX | Frame Size: | 56C |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 30:1 |
| Style: | B | Input HP: | 3.56 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Ratio Range: | 30:1 | Output Torque Rating (in-lb): | 2943 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961820976 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

