Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 60/1 B WR 56C 1.438
Part #:0230-47550
Catalog #:325 60/1 B WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Frame Size: | 56C | Product Type: | RIGHT ANGLE |
| Input HP: | 1.85 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 325 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Output RPM: | 29.2 |
| Style: | B | Series Code: | 320PCX |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2706 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961820983 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

