Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 15/1 B WR 56C 1.938
Part #:0230-47556
Catalog #:325 15/1 B WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 325 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 15:1 | Frame Size: | 56C |
| Series Code: | 320PCX | Output RPM: | 117 |
| Input HP: | 5.57 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.938 in | Style: | B |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 2498 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

