Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 60/1 B WR 143TC 2.000
Part #:0230-47622
Catalog #:325 60/1 B WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.85 | Ratio: | 60:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Style: | B |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 325 |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Series Code: | 320PCX |
| Output Diameter (in): | 2.000 in | Ratio Range: | 60:1 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 2706 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

