Hub City GW Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - GW801 40/1 C WR
Part #:0270-02510
Catalog #:GW801 40/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | C | Model Code: | GW801 |
| Input HP: | 14.1 | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 40:1 | Output Diameter (in): | 3.000 in |
| Output RPM: | 43.8 | Series Code: | GW80 |
| Product Line: | Worm Gear Drive | Input Diameter (in): | 1.875 in |
| Center Distance (in): | 8 | Ratio Range: | 40:1 |
| Input Style: | Shaft | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 17507 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798572055 | Weight: | 582.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

