Hub City GW Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - GW707 50/1 R WR
Part #:0270-02511
Catalog #:GW707 50/1 R WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | GW707 | Product Type: | Right Angle |
| Input HP: | 8.7 | Gear Type: | Worm |
| Input Diameter (in): | 1.625 in | Ratio: | 50:1 |
| Output Diameter (in): | 2.938 in | Product Line: | Worm Gear Drive |
| Output RPM: | 35 | Service Factor: | 1.0 |
| Style: | R | Series Code: | GW70 |
| Center Distance (in): | 7 | Ratio Range: | 50:1 |
| Mounting Style: | R | Keyway: | 3/8 x 3/16 |
| Overhung Load: | 3,790 | Input Style: | Shaft |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 13011 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 560.00 LB | Packaged Length: | 48.00 IN |
| Packaged Width: | 24.00 IN | Packaged Height: | 24.00 IN |

