Hub City GW Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - GW701 60/1 A WR
Part #:0270-02521
Catalog #:GW701 60/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Worm Gear Drive | Series Code: | GW70 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Gear Type: | Worm | Input Diameter (in): | 1.625 in |
| Input HP: | 7 | Output Diameter (in): | 2.750 in |
| Model Code: | GW701 | Product Type: | Right Angle |
| Ratio: | 60:1 | Style: | A |
| Input Style: | Shaft | Output Shaft Orientation: | LR |
| Ratio Range: | 60:1 | Center Distance (in): | 7 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 12220 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 399.00 LB | Packaged Length: | 48.00 IN |
| Packaged Width: | 24.00 IN | Packaged Height: | 24.00 IN |

