Hub City GW Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - GW701 40/1 B WR
Part #:0270-02616
Catalog #:GW701 40/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 10.9 | Style: | B |
| Product Line: | Worm Gear Drive | Ratio: | 40:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | GW701 | Product Type: | Right Angle |
| Output Diameter (in): | 2.750 in | Input Diameter (in): | 1.625 in |
| Output RPM: | 43.8 | Series Code: | GW70 |
| Ratio Range: | 40:1 | Input Style: | Shaft |
| Center Distance (in): | 7 | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 13399 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 399.00 LB | Packaged Length: | 48.00 IN |
| Packaged Width: | 24.00 IN | Packaged Height: | 30.00 IN |

