Hub City GW Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - GW801 60/1 A WR
Part #:0270-02708
Catalog #:GW801 60/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 9 | Gear Type: | Worm |
| Service Factor: | 1 | Product Line: | Worm Gear Drive |
| Output Diameter (in): | 3.000 in | Product Type: | Right Angle |
| Input Diameter (in): | 1.875 in | Model Code: | GW801 |
| Style: | A | Series Code: | GW80 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Center Distance (in): | 8 | Input Style: | Shaft |
| Output Shaft Orientation: | LR | Ratio Range: | 60:1 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 15982 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961762085 | Weight: | 582.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

