Hub City GW Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - GW601 30/1 A WR
Part #:0270-05007
Catalog #:GW601 30/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Style: | A | Ratio: | 30:1 |
| Input Diameter (in): | 1.5 in | Output RPM: | 59.3 |
| Input HP: | 11.18 | Output Diameter (in): | 2.500 in |
| Product Type: | Right Angle | Product Line: | Worm Gear Drive |
| Series Code: | GW60 | Model Code: | GW601 |
| Center Distance (in): | 6 | Ratio Range: | 30:1 |
| Input Style: | Shaft | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 10249 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961799685 | Weight: | 288.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

