Hub City GW Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - GW601 100/1 B WR
Part #:0270-05024
Catalog #:GW601 100/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.57 | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | GW601 |
| Output Diameter (in): | 2.500 in | Service Factor: | 1 |
| Series Code: | GW60 | Style: | B |
| Product Line: | Worm Gear Drive | Input Diameter (in): | 1.5 in |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 6 |
| Input Style: | Shaft | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 5886 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961821836 | Weight: | 288.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

