Hub City GW Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - GW601 10/1 C WR
Part #:0270-05027
Catalog #:GW601 10/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Ratio: | 10:1 |
| Series Code: | GW60 | Product Line: | Worm Gear Drive |
| Gear Type: | Worm | Input HP: | 24.99 |
| Output Diameter (in): | 2.500 in | Output RPM: | 179.5 |
| Service Factor: | 1 | Model Code: | GW601 |
| Input Diameter (in): | 1.5 in | Style: | C |
| Input Style: | Shaft | Ratio Range: | 10:1 |
| Center Distance (in): | 6 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 8467 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798781440 | Weight: | 288.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

