Hub City GW Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - GW601 50/1 C WR
Part #:0270-05033
Catalog #:GW601 50/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | GW60 | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Style: | C | Output Diameter (in): | 2.500 in |
| Output RPM: | 35 | Product Line: | Worm Gear Drive |
| Model Code: | GW601 | Ratio: | 50:1 |
| Input Diameter (in): | 1.5 in | Input HP: | 7.24 |
| Center Distance (in): | 6 | Ratio Range: | 50:1 |
| Input Style: | Shaft | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 10079 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798095363 | Weight: | 288.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

