Hub City GW Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - GW602 40/1 A WR 2.188
Part #:0270-05056
Catalog #:GW602 40/1 A WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Style: | A | Ratio: | 40:1 |
| Product Type: | Right Angle | Input HP: | 8.72 |
| Output RPM: | 43.8 | Model Code: | GW602 |
| Input Diameter (in): | 1.5 in | Product Line: | Worm Gear Drive |
| Service Factor: | 1 | Series Code: | GW60 |
| Center Distance (in): | 6 | Ratio Range: | 40:1 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 10203 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961759238 | Weight: | 294.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

