Hub City GW Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - GW602 50/1 A WR 2.438
Part #:0270-05081
Catalog #:GW602 50/1 A WR 2.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Style: | A |
| Ratio: | 50:1 | Output Diameter (in): | 2.438 in |
| Input Diameter (in): | 1.5 in | Input HP: | 7.24 |
| Series Code: | GW60 | Gear Type: | Worm |
| Product Line: | Worm Gear Drive | Model Code: | GW602 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Input Style: | Shaft | Center Distance (in): | 6 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 10079 in/lbs |
General Specifications
| UPC: | 662961797810 | Weight: | 294.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

