Hub City GW Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - GW602 20/1 A WR 2.938
Part #:0270-05113
Catalog #:GW602 20/1 A WR 2.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 20:1 | Series Code: | GW60 |
| Style: | A | Output RPM: | 85.4 |
| Input HP: | 15.71 | Output Diameter (in): | 2.938 in |
| Product Line: | Worm Gear Drive | Product Type: | Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 1.5 in |
| Service Factor: | 1 | Model Code: | GW602 |
| Center Distance (in): | 6 | Input Style: | Shaft |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 10127 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 294.00 LB | Packaged Length: | 48.00 IN |
| Packaged Width: | 24.00 IN | Packaged Height: | 30.00 IN |

