Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B813-7.5-L
Part #:GR8130002.00
Catalog #:GR-B813-7.5-L
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | TAP Depth: | 0.5 in |
| H-Tap size: | 5/16-18 UNC in | N: | 4 |
| B: | 3.8 | K: | 1.63 in |
| F: | 2 | C: | 4.66 in |
| O: | 2.16 in | G: | 1 |
| D: | 1.72 | M: | 1.76 |
| T: | 0.625 | U: | 0.5 in |
| I: | 2.61 in | L: | 3.82 in |
| Center Distance (in): | 1.33 in | A: | 2.82 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/16 x 1.50 |
| Input HP: | 1.025 | Series Code: | GR |
| Output Style: | L | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | B-L |
| Input Keyway: | 1/8 X 1.00 in | Overhung Load: | 700 |
| Center Distance (in): | 1.33 | Output Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Output HP: | 0.933 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.5 in | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Model Code: | B813 | Output RPM: | 233 |
| Ratio: | 7.5:1 | Thrust Rating - output shaft: | 948 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Series Style: | GR-B-L | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.025 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | L | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 252 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310002070 | Weight: | 17.00 LB |

