Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B813-30-R
Part #:GR8130019.00
Catalog #:GR-B813-30-R
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.16 in | U: | 0.5 in |
| I: | 2.61 in | C: | 4.66 in |
| N: | 4 | J: | 3.25 in |
| M: | 1.76 | F: | 2 |
| L: | 3.82 in | K: | 1.63 in |
| D: | 1.72 | B: | 3.8 |
| G: | 1 | T: | 0.625 |
| A: | 2.82 | TAP Depth: | 0.5 in |
| Center Distance (in): | 1.33 in | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Input HP: | 0.395 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 0.395 | Center Distance (in): | 1.33 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | R |
| Series Code: | GR | Output RPM: | 58 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Overhung Load: | 700 | Input Diameter (in): | 0.5 in |
| Service Factor: | 1 | Output HP: | 0.29 |
| Mounting Style: | Base | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input Keyway: | 1/8 X 1.00 in | Ratio: | 30:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Style: | R |
| Thrust Rating - output shaft: | 1144 | Model Code: | B813 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Output Shaft Orientation: | R | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Series Style: | GR-B-R |
| Input RPM: | 1,750 | Assembly: | B-R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 314 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310002247 | Weight: | 17.00 LB |

