Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM813-40-R-56
Part #:GR8130056.00
Catalog #:GR-BM813-40-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.07 | G: | 1 |
| B: | 3.8 | BE: | 0.38 in |
| AJ: | 5.88 | K: | 1.63 in |
| H-Tap size: | 5/16-18 UNC in | J: | 3.25 in |
| L: | 3.82 in | I: | 2.61 in |
| Center Distance (in): | 1.33 in | AK: | 4.5 |
| U: | 0.5 in | A: | 2.82 |
| C: | 4.66 in | BD: | 6.5 |
| F: | 2 | T: | 0.625 |
| TAP Depth: | 0.5 in | D: | 1.72 |
| O: | 2.16 in | BF: | 0.41 |
| N: | 4 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Style: | GR-BM-R |
| Output Key: | 3/16 X 1.50 | Model Code: | BM813 |
| Output HP: | 0.223 | Output Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Input HP: | 0.329 |
| Frame Size: | 56C | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Input Style: | Flexible Coupling Input |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | R |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Overhung Load: | 700 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 0.329 |
| Assembly: | BM-R | Thrust Rating - output shaft: | 1144 |
| Input Diameter (in): | 0.5 in | Output Style: | R |
| Input RPM: | 1,750 | Center Distance (in): | 1.33 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 43 | Input Keyway: | 1/8 X 1.00 in |
| Mounting Style: | Base | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 322 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310002599 | Weight: | 22.00 LB |

